×

Relay valve

LT 09


  • Direct operated pressure reducing valve in 3-way version with hydraulic actuation
  • For mobile machines with very long brake pipes or very large brake cylinder volumes
  • Max. inlet pressure 250 bar
  • Nominal pressure 200 bar
  • Installation preferably directly at the axis to be decelerated

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Addresses

Subject to change, status 2022-03-28 10:06:07