×

Speed sensor

DST


  • Sensor for measuring the contact-less rotational speed,direction of rotation and temperature.
  • Output signals:
    – Rotational speed and direction of rotation: 7 / 14 mA
    – Temperature-dependent resistor: 0.05 to 200 kΩ
  • Measuring ranges:
    – Rotational speeds from 0 to 8 / 12 kHz
    – Temperatures from -40 to +140°C
  • Type of protection of the sensor with assembled mating connector IP67 and IP69K

Additional information

Features
Addresses

Subject to change, status 2022-10-04 12:05:41