×

Ball Guide Rails SNO with cover strip and strip clamps

R1605 .B. ..


  • With smooth base for mounting surfaces made of mineral cast parts
  • High torque capacity
  • Top rigidity in all load directions
  • Area of application: For very harsh environments
  • With smooth base for mounting surfaces made of mineral cast parts
  • For mounting from above
  • With cover strip made of corrosion-resistant spring steel as per DIN EN 10088
  • Aluminum strip clamps (without threaded holes on end faces)
Features
Product description
Technical data
Dimensions
Mounting
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-05-06 10:38:50