×

BSHP high-speed Ball Runner Block SLS, steel

R2012 … 90


  • Area of application: For maximum speeds
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • High speed thanks to the low weight of ceramic balls
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Attachments on the Ball Runner Block can be mounted from above
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2022-05-10 10:06:12