×

BSHP Ball Runner Block SLS, standard, Resist CR, without ball chain

R1623 … 7.


  • Area of application: For restricted space in transverse direction
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Long-term lubrication is possible over several years
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-11 10:06:58