×

BSHP Ball Runner Block SNH, standard, Resist CR, without ball chain

R1621 … 7.


  • Area of application: For restricted space in transverse direction and high rigidity requirements
  • Higher rigidity than SNS
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-11 13:06:45