×

Installation elements


Electrical leads must be neatly laid, because only if they have been installed in an orderly way can electrical faults be easily located and eliminated. Cable ducts and cable brackets are therefore important elements in terms of maintenance-friendly electrical installation on all kinds of constructions made of basic mechanical elements.

  • Cable duct for routing electrical lines
  • Cable duct for laying lines
  • Captive cover
  • Easy, fast assembly by clicking using mounting base at strut profiles with 10 mm slot (using mounting base 3842552247) or D28L round tube (using mounting base 3842559338)
  • Cover cap for sealing the cable duct with pre-punched holes for running cables through
  • VDE certified
  • Can be either clipped or screwed onto the support profile
  • Sizes 40x40, 40x80, 80x40, 80x80
  • Drilling aids for easy machining
  • Dovetail attachment option
  • Suitable for installing on profiles with modular dimensions of 40 and 45 mm
  • Seals the end face of the cable duct
  • Fastened securely with screws
  • Openings for PG screw fastenings can be provided through mechanical finishing
  • Used to protect the cables if there is an end-face cable outlet
  • Can be pushed and also screwed into position
  • Can be used to protect the cable at lateral outlets
  • Mounting base
  • For machining-free mounting of the cable duct on the support profile
  • Insulates the cable duct from the support profile
  • 90° curve in horizontal and vertical direction
  • Modular design
  • Cable ducts connected together with push-in connecting elements
  • Cable ducts can be made conductive by using supplied potential equalizing cable
  • Divides the cable duct into 2 chambers for carrying different electric cables, e.g. electricity and data cables
  • Push-in installation
  • Bendable, so it can also be used on curves
  • Extension of ends of cable ducts
  • For connecting cable duct with curve
  • ESD-conductivity of both cable ducts can be established by using an overlapping cover and a self-tapping screw
  • Modular design
  • Cable ducts connected together with push-in connecting elements
  • Cable ducts can be made conductive by using supplied potential equalizing cable
  • VDE certified
  • For passing cables through within the cover
  • DIN EN 0100‑-410 compliant:
  • For connecting the cable duct to an earthed protective conductor
  • Grounding wire not included in the scope of delivery
  • For fixing the cable in the cable duct in the case of overhead mounting
  • Recommendation: Use every 200 mm
  • Cable bracket for fastening individual cables with cable fasteners
  • For use behind panels or screens
  • Dimensioned to match the Variofix block for slot 10 mm
  • Cable bracket with Velcro strap for the sparing guidance of cables and hoses.
  • Cable brackets with foot can be screwed into the slot without tools. Installation parallel or vertical to the slot possible.
  • loop flat cable bracket for the installation on panel elements or on EcoShape installation base.
  • Quick-lock for fastening standard commercially available cable ducts


Subject to change, status 2019-02-13 11:35:45