×

Joint 45x45 lockable


  • For adjustable or rigid profile connections
  • For high loads up to 100 Nm in the swivel direction
  • Positive interlocking thanks to Hirth toothed coupling
  • Swivel range 180°
  • Easy adjustment in the 5° modular dimensions

Additional information

Features
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2021-12-07 14:06:17