×

Mounting of surface elements


  • For the play-free mounting of surface elements in the profile slot
  • For surface elements up to 6 mm thick
  • Installation during frame assembly
  • Mounting rim profiles PP can also be used as cover profiles
  • For the play-free mounting of surface elements in the profile slot
  • For surface elements with a thickness of 2–8 mm
  • One or both sides of the mounting rim profile used, depending on the thickness of the surface element
  • Installation during profile frame assembly
  • Suitable for use under clean room conditions
  • For the play-free mounting of surface elements in the profile slot
  • For surface elements with a thickness of 1.5–8 mm
  • For subsequent installation in closed frame constructions
  • Installation of surface elements at center of slot
  • The protective pane profile consists of the basic profile (A) and the clip-on strip (B)
  • For the play-free mounting of surface elements
  • For surface elements with a thickness of 2–8 mm
  • For subsequent installation in closed frame constructions
  • Installation of surface elements flush with the profile edge
  • The protective pane profile consists of the basic profile and the clip-on strip. Both profiles are required to ensure proper functioning.
  • For surface elements with a thickness of up to 13 mm
  • For subsequent installation in closed frame constructions
  • Asymmetrical form enables surface elements to be fastened in two different positions
  • Clamping with snap-in clip or screw fitting with square nut M6 (included in scope of delivery) and screw
  • Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC)
  • For virtually gap-free surface element mounting
  • For subsequent installation in closed frame constructions
  • The asymmetrical design and cover cap enable the surface elements to be mounted in different positions: flush with the profile edge or in front of the profile
  • Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC)
  • Bracket with thread for virtually gap-free mounting of surface elements
  • For subsequent installation in closed frame constructions
  • The surface element can be mounted in different positions: flush with the profile edge or in front of the profile (by breaking off the centering lug)
  • Secures the fastening screw to the surface element
  • For use with all Variofix blocks, but not for the S bracket
  • Retrofitting possible
  • For various thread sizes
  • Cover strip profile for fastening surface elements using standard sheet metal screws
  • Clipping the cover strip profile into the profile slot
  • Low-cost connecting element
  • For the construction of trays, material shuttles, or privacy shields on tables or frames
  • Potential equalizer for creating electrostatic conduction between surface elements and strut profiles
  • For constructing frames for woven wire grilles or surface elements
  • For woven wire grilles with a wire diameter of up to 3.1 mm
  • For surface elements up to 6 mm thick
  • Screw fitting of frame to the outside of strut profile (subsequent installation)
  • Insertion of frame into the slot of a strut profile or a sliding door profile Al 45
  • For fastening woven wire grilles in the profile slot
  • For woven wire grilles with a wire diameter of up to 3.1 mm
  • Suitable for 8 mm and 10 mm slots
  • Low-cost connecting element
  • Rattle-free mounting
  • For virtually gap-free surface element mounting
  • Holders for panel elements in front of the profile
  • For panel elements with a thickness of 2 ... 6 mm
  • For subsequent installation in closed frame constructions
  • Protection against disassembly possible with headless setscrew (Machinery Directive 2006/42/EC)


Subject to change, status 2021-07-23 16:07:20