×

Protective pane profile, PVC


  • For the play-free mounting of surface elements in the profile slot
  • For surface elements with a thickness of 1.5–8 mm
  • For subsequent installation in closed frame constructions
  • Installation of surface elements at center of slot
  • The protective pane profile consists of the basic profile (A) and the clip-on strip (B)

Additional information

Features
Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2022-07-27 14:05:53