With more than 100 strut profiles for all types of loading, Bosch Rexroth AG offers the widest product range for different demands:
- Square and rectangular profiles
- Light profiles with optimized cross-sections
- Round profiles and profiles with smooth lateral surfaces
Connectors with high load-bearing capacities combined with ultra-robust slots and large central bores make profile connections possible which can handle high static and dynamic loads.
Bosch Rexroth AG offers you six different profile ranges. All profiles within one profile range have the same slot dimensions and spacing to ensure perfect coordination during construction.
Due to their high degree of robustness, the 10 mm slotted profiles are suitable for constructions ranging from tables to heavy machine frames. They are available in four profile series with a slot spacing of 40 mm, 45 mm, 50 mm or 60 mm
The profiles with 8 mm and 6 mm slots are used in the construction of lightweight equipment, partition walls, stands, or showcases.