×

Compatible parts


The function-integrated profiles are compatible with the products of the Basic Mechanic Elements and the manual production systems via the 10 mm groove and the design for the 40 mm profile grid.

Below you will find a small selection of accessories that are particularly suitable.

 

  • Cable bracket for cable ties
    Cable bracket loop with Velcro strap
  • Mounting rim profile 2 ... 6 mm panel element
    Mounting rim profile 6 mm panel element
    Mounting rim profile, clean
  • Protective pane profile PVC, base profile
    Protective pane profile PVC, clip-on strip
    Protective pane profile, base profile
    Protective pane profile, clip-on strip
  • Variofix block
    Snap-in clip
    Variofix block S
  • Spindle M16, L85
    Spindle M16, L145
    Spindle M16, L200
    Base plate D44, diecast zinc; black
    Base plate D59, diecast zinc; black
    Base plate D79, diecast zinc; black
  • Leveling foot D44, L85, M16
    Leveling foot D90, L85, M16
    Leveling foot D90, L145, M16
  • Hinge, plastic 40/50
    Hinge, plastic 30/40/50
    Hinge, aluminum 40/40
    Hinge, aluminum 30/40
    Hinge LIFTOFF 30/40 right
    Hinge LIFTOFF 40/40 right
    Hinge LIFTOFF 30/40 left
    Hinge LIFTOFF 40/40 left
  • Door lock "multi-use" for swing and sliding doors, standard closing
  • Door lock "multi-use" for swing and sliding doors, uniform locking
  • Door lock "compact" for swing doors, standard locking
  • Door lock "compact" for swing doors, uniform locking
  • Bow-type handle 26x133x50
    Bow-type handle 26x133x50, ESD
    Bow-type handle 26x195x58
    Bow-type handle 26x195x58, ESD
  • Socket strip, D
    Socket strip, F
    Socket strip, GB
    Socket strip, USA/CAN
  • Socket strip, switchable output, D
    Socket strip, switchable output, F
    Socket strip, switchable output, GB
    Socket strip, switchable output, CH
    Socket strip, switchable output, USA/CAN
  • Socket strip, switchable input, D
    Socket strip, switchable input, F
    Socket strip, switchable input, GB
  • Socket strip, switchable output, RCD, D
    Socket strip, switchable output, RCD, F
  • Cable duct aluminum, 40x40
    Cable duct aluminum, 40x80
    Cable duct aluminum, 80x40
    Cable duct aluminum, 80x80


Subject to change, status 2020-05-27 14:05:37