Pular para o conteúdo
× Plug-through screws, few screwed connections Easy to clean thanks to ample draining surfaces Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off Drilling aid for the simple fastening of drip trays, safety devices, etc. Supports can also be used in conjunction with STS sections
Plug-through screws, few screwed connections Easy to clean thanks to ample draining surfaces Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off Drilling aid for the simple fastening of drip trays, safety devices, etc. Supports can also be used in conjunction with STS sections The chain conveyor 65-120 is placed on the ground and fastened by means of supports or even suspended from the ceiling. The suspension needs to be determined depending on the application. Plug-through screws, few screwed connections Easy to clean thanks to ample draining surfaces Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off Drilling aid for the simple fastening of drip trays, safety devices, etc. Supports can also be used in conjunction with STS sections Plug-through screws, few screwed connections Easy to clean thanks to ample draining surfaces Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off Drilling aid for the simple fastening of drip trays, safety devices, etc. Supports can also be used in conjunction with STS sections Holder is easily centered in the slot thanks to centering lugs Very simple assembly thanks to pluggable screw connection Easy-to-clean design with draining surfaces Plug-through screws, few screwed connections Easy to clean thanks to ample draining surfaces Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off Drilling aid for the simple fastening of drip trays, safety devices, etc. Supports can also be used in conjunction with STS sections Simple centering of the supporting brackets in the slot thanks to centering lugs Very simple assembly thanks to pluggable screw connection Easy-to-clean design with draining surfaces Plug-through screws, few screwed connections Easy to clean thanks to ample draining surfaces Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off Drilling aid for the simple fastening of drip trays, safety devices, etc. Supports can also be used in conjunction with STS sections Simple centering of the supporting brackets in the slot thanks to centering lugs Very simple assembly thanks to pluggable screw connection Easy-to-clean design with draining surfaces