×

Sections AL


  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Slide rails with optimized anti-friction properties and FDA-compliant materials
  • One slide rail cross-section for all sizes
  • Connection technology with plug-through screws
  • Few screwed connections
  • The section profile is the supporting element when building straight conveyor sections and is used for mounting all necessary components.
  • Size: 65, 90, 120
  • Slot on the inside for attaching main components such as drive/return unit, curves, etc.
  • Slot on the outside for fastening lateral guides, supports, or other accessories
  • Slot on the inside for attaching main components such as drive/return unit, curves, etc.
  • External 10 mm slot for the simple attachment of lateral guides, supports or components from the modular aluminum framing system
  • If necessary, the slide rail can be attached laterally using the centering groove as a drilling aid
  • Easy assembly - simply clip onto the section profile
  • Secured against axial shifting due to lateral bolting
  • Easy assembly - simply clip onto the section profile
  • Secured against axial shifting via lateral fixing
  • The adjustable profile connector is suitable for cost-effectively adjusting the vertical inclination of section profiles to an angle of 0-5°
  • Fastening elements for mounting accessories on the profile slot


Subject to change, status 2021-03-11 08:05:34