×

Return stop WT


  • The return stop prevents the VarioFlow plus workpiece pallet from rebounding from the stop gate or prevents a backward movement of the workpiece pallet when the chain is turned off and released
  • Additional WT load max. 8 kg
  • The return stop is attached behind the WT stop surface.

Additional information

Features
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2022-01-17 14:13:56