×

RFID System ID 200


  • The RFID system ID 200 is a modular ID system that was developed for industrial use in production environments.

Additional information

The RFID system ID 200 is a modular identification system that was developed for industrial use in production environments. The system consists of mobile data tags, antennas and communication modules. The system components have a robust and compact design and the system is particularly insensitive to faults and ensures secure data transmission. ID 200 is suitable for applications with both centralized and decentralized data storage.

The mobile data tags with inexpensive EEPROM memory are particularly small and are suitable for applications with low data volumes. The versions with FRAM memory can also store larger data quantities locally and are readable and rewritable almost as often as you like. They are used in preference for applications with short transmission times. Antennas are available in different designs and transmission frequencies. The appropriate version can therefore be selected for any application and installation location. The communication modules represent the connection between the antennas and the higher-level control system. You can simultaneously control up to two antennas, including ones at different frequencies. PROFIBUS-DP or Ethernet are available as control system interface options.

  • ID 200/C-PDP (PROFIBUS-DPV0)
  • ID 200/C-ETH (Ethernet)
  • Antenna ID 200/A-...F (Flat Antenna)
  • Antenna ID 200/A-...R (Round Antenna)
  • Connecting cable between antenna and communication module
  • Power supply for communication module
  • Ethernet cable for connection between communication module and control system.
  • PROFIBUS cable for connection between communication module and control system.
  • Diagnosis cable for PROFIBUS variant. For connection between communication module and PC.
  • Null modem cable to connect the diagnosis cable to a PC for PROFIBUS Variant.
  • Test and initial description of the mobile data tag MDT.../28-L (125 kHz) via a PC external to the plant.


Subject to change, status 2019-02-13 12:28:27