×

Components for Conveyor Units


A conveyor unit is a complete unit used for the linear conveying of workpiece pallets. It consists of:

  • Drive module AS 2/C
  • Return unit UM 2/C
  • Section ST 2/…
  • Section supports SZ 2/…
  • Cross connector QV 2
  • Flat top chain

 

The UM 2/C and AS 2/C‑… may be set up right next to each other, which allows for conveyor unit combinations.

The drive modules are designed for section loads up toG = 100 kg, 250 kg; 400 kg; or up to mG = 700 kg per conveyor unit.

  • Conveyor medium: flat top chain (suitable for use in an EPA)
  • For use in conjunction with all AS 2/C-... drive modules
  • Conveyor medium: flat top chain (suitable for use in an EPA)
  • For use in conjunction with all AS 2/C-... drive modules

Subject to change, status 2019-02-13 12:08:33