Pular para o conteúdo
×
- For fastening a sensor and attaching to the inside groove of a conveyor section
- Suitable for querying the workpiece pallet position from below or for use in the WI rocker
- Inspection window to recognize the operating state of the sensor
- For fastening a sensor
- Installation location on the VE 2 stop gate
- For fastening a sensor and attaching to the stop gate VE 2
- Suitable for querying the workpiece pallet position from below
- The short length of the switch bracket enables recognition of the operating status of the sensor
- For fastening a sensor and attaching to the inside groove of a conveyor section
- For sensing of the workpiece pallet position from below
- The short length of the switch bracket enables recognition of the operating status of the sensor
- Especially sturdy metal design