×

Cordless nutrunner


  • Fits easily into the existing infrastructure of any production environment
  • Integrated controller

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

The Rexroth Nexo for safety-critical fittings under VDI/VDE 2862 ensures maximum freedom for use with consistently high reliability. It is the first cordless screwdriver with integrated control and power electronics that can reliably work with fittings even in dead spots. In these instances, the results are buffered by the integrated control system and transmitted wirelessly to the receiver station at a later time.

 

 

 

  • Fits easily into the existing infrastructure of any production environment
  • Integrated controller
  • Working range 1.8-12 Nm
  • Max. output drive speed: 880 rpm
  • Fits easily into the existing infrastructure of any production environment
  • Integrated controller
  • Working range 3-65 Nm
  • Max. output drive speed: 850 rpm
  • Fits easily into the existing infrastructure of any production environment
  • Integrated controller
  • Working range basic machine 1.8-12 Nm
  • Working range with angle head 3-15 Nm
  • Maximum output speed of basic machine: 880 1/min
  • Max. output speed with angle head: 600 1/min

Subject to change, status 2021-01-21 14:05:41