×

Double ball stop latch


  • For arresting doors made of profile frames and for bridging door gaps
  • Suitable for profiles with modular dimensions 40 mm, 45 mm, and 50 mm
  • Locking also possible with varying profile spacing

Additional information

Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-01-29 12:14:16