×

Mounting rim profile, cleanroom


  • For the play-free mounting of surface elements in the profile slot
  • For surface elements with a thickness of 2–8 mm
  • One or both sides of the mounting rim profile used, depending on the thickness of the surface element
  • Installation during profile frame assembly
  • Suitable for use under clean room conditions

Additional information

Features
Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2020-08-28 10:21:04