×

Positioning unit PE-VF/C


  • The positioning unit PE-VF/C is intended for use in clean ambient conditions
  • The WT is lifted approx. 1 mm above the transport level, thus eliminating the load on the conveyor chain during processing
  • For rough ambient conditions, the positioning unit PE-VF/H is available
Features
Technical data
Symbols/Circuit diagrams
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-05-28 12:05:59