×

ActiveAssist extension modules


  • For extending the ActiveAssist modules Tool control Tool integration Tool localization Product identification, bar code scanner
  • The tool control unit extension module is used to integrate nutrunners and improve process reliability
  • The tool integration extension module allows for the integration of intelligent tightening systems by means of Open Protocol Thus, the correct tightening parameter is transmitted to the tightening system in the correct process step.
  • Product identification ensures that the correct variant work plan (with the correct process data) is started
  • The tool localization extension module allows for the stationary release of intelligent screwdrivers / tools.


Subject to change, status 2020-03-05 10:17:11