×

Tool localization extension module


  • Tool localization extension module
  • Ultrasonic transmitter
  • Programming device
  • Adapter for ultrasonic transmitter to Nexo
  • The tool localization extension module allows for the stationary release of intelligent screwdrivers / tools.
  • For the connection of more screwdrivers/tools, one additional ultrasonic transmitter is in each case required
  • If several tools are used, a programming device is required to change the pre-configured frequency range of the ultrasonic transmitter
  • For the mechanical fastening of the ultrasonic transmitters to the screwdrivers of the Rexroth Nexo product series
  • Easy removal of the ultrasonic transmitter for the charging process


Subject to change, status 2019-10-23 15:22:10