×

Positioning Unit PE 1/P


  • Can be used with workpiece pallets WT 1/S, WT 1/K and WT 1/P
  • Positioning via dowel pin and floating supported shaft on the side of the workpiece pallet
  • Permissible vertical process force up to 100 N incl. workpiece pallet
  • Repeat accuracy in X- and Y-direction: ± 0.015 mm

Additional information

Features
Product description
Technical data
Symbols/Circuit diagrams
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-26 15:05:01