Поиск продукции
Chain Conveyor System VarioFlow plus
- Powerful, standardized and versatile conveyor system for
- use in the food & packaging industries, health care, assembly lines, the automotive & electronics industries, or the interlinking of machines.
- Fixing of slide rails without rivets or the need to machine the track bearing surfaces
- Minimum number of slide rail interruptions
- FDA-compliant, low-friction materials for components subject to constant friction
- Standardized components that can be used universally
- Continuous product range in the sizes 65, 90, 120, 160, 240, 320
- Fixing of slide rails without rivets or the need to machine the track bearing surfaces
- Minimum number of slide rail interruptions
- FDA-compliant, low-friction materials for components subject to constant friction
- Standardized components that can be used universally
- Continuous product range in the sizes 65, 90, 120, 160, 240, 320
- Components and parts suitable for use in an EPA (ESD Protected Area – electrostatic sensitive area)
- Conductive components
- Dissipative connection technology
- Size: 65 and 90
- Max. speed: 30 m/min
- Universal use in aluminum and stainless steel system
- Minimal planning effort thanks to clear building system
- Easy to clean thanks to ample draining surfaces
- Optimum adaptation to the conveyed material due to a variety of combination options
- Numerous components for WT control, such as a diverter, stopper, positioning unit, etc.
- Selection of wear pads with different materials
- Compatible with the ID 15 identification system
- Secure transport of parts thanks to the modular design with comprehensive additional components