×

Drive kit


  • Basic units with interfaces on both sides for drive kit and transmission (active bridge)
  • Free selection of the motor mounting position on site
  • Configurable drive kit (standard gear motor or round shaft)
  • Multi-track systems with standard components possible
  • Reduced noise emission due to slide rails guided in the drive/return unit
  • The adjustable ball catch coupling is protected and integrated in the flange to save space

Additional information

Features
Product description
Technical data
Dimensions
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2020-03-25 10:08:57