×

Connection kit active belt bridge


  • The active belt bridge is used as a transfer unit for bridging the conveyor trench
    - between the basic unit and return unit
    - between the start or end of a conveyor section and a third-party conveyor
    - in the connection drive
  • Size: 65 and 90
  • Only for flat conveyor chain and static friction chain
Features
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-05-28 12:06:03