×

Section support STS


  • Few screwed connections
  • Easy to clean thanks to ample draining surfaces
  • Simple fastening of workpiece supports thanks to 10 mm profile slots in the workpiece pallet frame
  • Supports can also be used in conjunction with AL sections

Additional information

Features
Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-03-09 12:33:43