×

VarioFlow workpiece pallet (WT)


  • Level WT surface with no indentations
  • The entire top of the WT can be built upon since everything else on the section is ready-mounted below the top of the WT.

Additional information

Features
Product description
Dimensions
Ordering codes
Addresses

Subject to change, status 2020-02-24 14:15:51