×

Curve CU 1/90


  • The drive takes place via the belt section. No additional drive is required for the curve function.
  • Section load up to 30 kg
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2020-02-24 15:54:48