×

Lift Positioning Unit HP 1/P


  • Can be used with workpiece pallets WT 1/P
  • Positioning via the HP 1/P positioning pins and the positioning bushings on the WT 1/P workpiece pallet
  • Permissible vertical process force up to 400 N incl. WT 1/P. The positioning plate of the HP 1/P supports the WT 1/P on its carrying plate during this process.

Additional information

Features
Product description
Technical data
Symbols/Circuit diagrams
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-26 11:28:46