×

Stop Gate VE 1/V


  • Pneumatic stop gate. When the pressure is released the stop gate is closed by a spring and the workpiece pallet is stopped.
  • Integrated solenoid valve enables short response times
  • Tilting stop gate; can be opened without causing abrasion on the workpiece pallet stop surface.
  • Permissible total load of all workpiece pallets in the accumulation: 80 kg (with conveying speed 9 m/min)

Additional information

Product description
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2020-02-24 16:03:23