×

Control and power electronics


  • Compact and high-performance
  • Safe and fast commissioning

Additional information

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

Powerful and sturdy – these adjectives perfectly describe the control and power electronics from Rexroth. The new hardware platform is based on cutting-edge technologies and thus ensures investment security. It has been specially developed for industrial applications. The system box and compact system fully comply with the IP54 protection class.

Both components also set new technical standards. The control variants with integrated flexibly programmable logic according to IEC 61131-3 open up additional automation options: aside from the tightening task, peripheral functions can be freely programmed.

  • Compact and high-performance
  • For CC-ErgoSpin hand-held nutrunner control
  • Use in function and un-critical tightening applications
  • Safe and fast commissioning
  • Can be upgraded to up to 40 tightening channels
  • Combination of tightening spindles/ErgoSpin
  • Multi-channel tightening system

Subject to change, status 2019-05-08 23:06:54