Your "plus": innovative solution

  • Short delivery times
  • High flexibility and planning freedom
  • Maximum ease of maintenance
  • Quiet operation
  • Easiest assembly
Content
 
  • Easy-to-clean thanks to draining surfaces
  • Smart design thanks to the use of a support profile from a size of 160 mm (instead of a center profile)
 



 
  • Comprehensive product range in aluminum and stainless steel in sizes 65, 90, 120, 160, 240, 320 mm
  • Standardized components that can be used universally
  • Simple realization of ascending and inclined conveyor sections thanks to a holder with centering lugs that can be broken off
  • Centering aid for additional holes to fasten drip trays, safety devices, etc.
 



 
  • Components subject to constant friction feature FDA-compliant materials
  • Stainless steel ball bearings sealed on both sides and with special FDA-compliant grease
  • Configurable drive kit (with standard gear motor, or with customer-specific interface)
  • Multi-track systems/alpine conveyors can be realized thanks to drives/curve wheels with standard components that can be coupled
  • Reversible operation possible
 



 
  • Wide variety of chain types suitable for different applications
  • Low-vibration transport of small parts and accumulation operation possible thanks to covered chain links
  • Easy-to-exchange chain plate from a size of 160 mm

For quick adaptation to your application, a range of function units is available:

  • Automatically adjustable side guides
  • Universal diverter
  • Adjustment unit for wedge conveyors
  • Active bridge
 



 
 

Plus points for project planning


Quick and simple project planning with MTpro

MTpro is an intuitive software program used for planning conveyor systems. It assists you from selection to configuration and ordering of the Rexroth products.

MT pro