×

Embedded Controls

CML


  • Scalable performance and functionality
  • Standardized communications interfaces
  • Simple, flexible I/O integration
  • Optionally expandable with function modules (communication, technology, safety)
  • Protection type IP20

Additional information

The modular CML control platform in DIN rail format is available for a variety of PLC, Motion Logic and CNC applications. Optional function modules for communication, technology and safety extend the options for integration. Direct side-by-side arrangement of Inline I/O modules or the integration of decentralized I/O stations via fieldbus facilitate I/O integration.

  • CPU: ST40 166 MHz
  • PLC functionality
  • TCP/IP Ethernet communication
  • On-board I/O
  • CPU: ST40 166 MHz
  • PLC functionality
  • PROFIBUS and Ethernet communication
  • On-board I/O
  • CPU: SH7785 576 MHz
  • PLC and Motion functionality
  • PROFIBUS and real-time Ethernet communication
  • Expansion with max. 2 function modules
  • CPU: AMD LX800 500 MHz
  • PLC and Motion functionality
  • Sercos II, PROFIBUS and Ethernet communication
  • On-board I/O
  • Expansion with function modules
  • CPU: AMD LX800 500 MHz
  • PLC, Motion and CNC functionality
  • PROFIBUS and real-time Ethernet communication
  • On-board I/O
  • Expansion with function modules
  • CPU: Intel Celeron M 1 GHz
  • PLC, Motion and CNC functionality
  • PROFIBUS and real-time Ethernet communication
  • On-board I/O
  • Expansion with function modules
  • CPU: Intel Atom E3827 DualCore with 1.75 GHz
  • PLC, Motion and CNC functionality
  • PROFIBUS and real-time Ethernet communication
  • On-board I/O
  • Expansion with function modules
  • CPU: Intel Core 2 Duo 2 x 1.2 GHz
  • PLC, Motion and CNC functionality
  • PROFIBUS and real-time Ethernet communication
  • On-board I/O
  • Expansion with function modules
  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller


Subject to change, status 2019-05-08 20:45:45