×

Function modules

CFL


  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller

Additional information

  • Sercos III
  • Control and cross communication
  • 100 MBaud
  • Modular expansion of an CML control
  • Protection type IP20
  • Sercos II
  • Control and cross communication
  • Fiber-optic cable (FO)
  • Modular expansion of an CML control
  • Protection type IP20
  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller
  • RT Ethernet (PROFINET RT, EtherNet/IP, Ethernet TCP/IP)
  • PROFIBUS DP
  • Modular expansion of an CML control
  • Protection type IP20
  • DeviceNet
  • Modular expansion of an CML control
  • Protection type IP20
  • PROFIBUS DP
  • Modular expansion of an CML control
  • Protection type IP20
  • Fast I/O
  • 8 preconfigured, quick digital inputs and outputs
  • 8 freely configurable, quick digital inputs or outputs
  • Modular expansion of an CML control
  • Protection type IP20
  • Programmable limit switch (PLS)
  • 16 fast outputs for the realization of fast cams
  • Min. cycle time 125 μs
  • Modular expansion of an CML control
  • Protection type IP20
  • SRAM
  • Memory capacity 8 MB (battery buffered)
  • For storing CNC and kinematics programs
  • Modular expansion of an CML control
  • Protection type IP20
  • Expansion of the control hardware to the SafeLogic safety controller
  • Safety CPU for two-channel evaluation of the safety application
  • Multi-Safety-Master Sercos (CSos) and PROFIsafe
  • Internal memory card for firmware and safety application
  • Protection type IP20


Subject to change, status 2020-05-20 08:10:45