×

Cross communication (Sercos II)

CFL01.1-Q2


  • Sercos II
  • Control and cross communication
  • Fiber-optic cable (FO)
  • Modular expansion of an CML control
  • Protection type IP20
  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller
Product description
Technical data
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2020-05-20 08:12:41