×

Extension modules

XFE


  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller

Additional information

XFE extension modules are connected to the XM control using a bus base module and extend the control with additional communication interfaces such as CANopen, PROFINET, EtherNet/IP, DeviceNet and PROFIBUS. The safety module extends the standard control hardware XM to the SafeLogic safety controller.

  • Sercos III
  • Modular expansion of an XM control
  • Extended temperature range from -25 °C to +60 °C
  • Protection type IP20
  • RT Ethernet (PROFINET, EtherNet/IP)
  • Modular expansion of an XM control
  • Extended temperature range from -25 °C to +60 °C
  • Application in marine areas and areas at risk from explosion
  • Protection type IP20
  • PROFIBUS DP
  • Modular expansion of an XM control
  • Extended temperature range from -25 °C to +60 °C
  • Protection type IP20
  • CANopen
  • Modular expansion of an XM control
  • Extended temperature range from -25 °C to +60 °C
  • Application in marine areas and areas at risk from explosion
  • Protection type IP20
  • Expansion of the control hardware to the SafeLogic safety controller
  • Safety CPU for two-channel evaluation of the safety application
  • Multi-Safety-Master Sercos (CSos) and PROFIsafe
  • Internal memory card for firmware and safety application
  • Protection type IP20


Subject to change, status 2019-05-09 01:21:41