×

RT Ethernet

XFE01.1-FB-03/-04


  • RT Ethernet (PROFINET, EtherNet/IP)
  • Modular expansion of an XM control
  • Extended temperature range from -25 °C to +60 °C
  • Application in marine areas and areas at risk from explosion
  • Protection type IP20

Additional information

Product description
Technical data
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2019-05-08 18:12:49