×

Fieldline (IP67)

I/O system for field installation


  • High protection type IP67 for harsh industrial environments
  • Intelligent voltage concept for selective power-off
  • Fast and perfect installation
  • Highly reliable operation under extreme ambient conditions
  • Compact design

Additional information

Fieldline in protection class IP67 allows for reliable installation close to the machine and without a control cabinet – even in harsh environments. The connection of the Fieldline module can take place via the Fieldline fieldbus coupler for PROFIBUS or an Inline modular station.

  • Connection to the PROFIBUS-DP with M12 connectors (B coded)
  • Opens the Fieldline modular local bus
  • Connecting digital sensors with M12 connectors
  • Diagnostic and status indicators for bus operation and voltage supply
  • Protection type IP65/67
  • Connection to the Fieldline or Inline station
  • Connecting digital sensors with M8 connectors
  • Flexible feed of the voltage supply
  • Diagnostic and status indicators
  • Protection type IP65/67
  • Connection to the Fieldline or Inline station
  • Connecting digital sensors/actuators with M8 connectors
  • Flexible feed of the voltage supply
  • Diagnostic and status indicators
  • Protection type IP65/67


Subject to change, status 2019-05-08 19:31:39