×

4 inputs, voltage and current

R-IB IL AI 4/EF-PAC


  • Inline analog input module with differential input channels
  • 4 inputs: 0 ... 20 mA, 4 ... 20 mA, ±20 mA; 0 ... 5 V, ±5 V, 0 ... 10 V, ±10 V
  • 2-, 3-, 4-wire connection
  • Complete with accessories (connection plug and labeling field)
  • Protection type IP20
Product description
Technical data
Dimensions
Downloads
Ordering codes

Subject to change, status 2019-05-08 23:23:06