×

Safety modules


  • Safety-oriented inputs and outputs
  • Safe relay module
  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN 13849-1

Additional information

  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN ISO 13849-1
  • PROFIsafe
  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN ISO 13849-1
  • PROFIsafe
  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN ISO 13849-1
  • PROFIsafe
  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN ISO 13849-1
  • PROFIsafe
  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN ISO 13849-1
  • PROFIsafe


Subject to change, status 2019-05-08 20:02:43