×

Communication modules


  • For connecting serial interface devices
  • Baud rates up to 250 kBaud
  • RS-232 and RS-484/422
  • Multi-protocol support
  • Certified KNX master

Additional information

  • Certified KNX master
  • 1000 objects
  • Integration in ETS
  • Saved device nameplate
  • Diagnostic and status indicators
  • 1 serial input and output channel in RS232 or RS485/422 version
  • Multi-protocol support
  • Transmission rate adjustable to 250.000 Baud
  • Parameterization via the PDI channel
  • Electronic device nameplate
  • DALI master with integrated DALI bus supply
  • 2 DALI master
  • Electrical isolation of the DALI busses
  • DALI bus is protected from the supply voltage being accidentally switched off (up to 250 V AC)
  • Saved device nameplate


Subject to change, status 2019-07-04 12:02:55