×

Temperature modules


  • For the acquisition of resistive temperature sensors or thermocouples
  • 4 or 8 inputs
  • Overload and short-circuit protected
  • Connection of actuators in 2-, 3-, or 4-wire connection technology

Additional information

  • 4 inputs for temperature measuring resistors
  • Linear inputs 500 Ω and 5 kΩ
  • Programmable filters
  • Short-circuit protected inputs
  • Electronic device nameplate
  • 4 inputs for thermocouples
  • Linear voltages from -100 mV to +100 mV
  • 1 input -5 V to +5 V
  • 2 Pt 100 inputs (external cold junction)
  • Configurable cold junction type
  • 8 inputs for temperature measuring resistors
  • Linear inputs 500 Ω and 5 kΩ
  • Programmable filters
  • Short-circuit protected inputs
  • Saved device nameplate
  • 8 inputs for thermocouples
  • Linear voltages from -100 mV to +100 mV
  • 1 input -5 V to +5 V
  • 4 Pt 100 inputs (external cold junction)
  • Configurable cold junction type


Subject to change, status 2019-05-08 20:19:11