×

I/O system for field installation

S67 (IP67)


  • Robust and reliable
  • High protection type IP67 for harsh industrial environments
  • Intelligent voltage concept for selective power-off
  • Fast and perfect installation
  • Easy assembly

Additional information

S67 rated at protection class IP67 allows for reliable installation close to the machine and without a control cabinet – even in extreme environments.

  • Sercos fieldbus coupler
  • PROFINET RT fieldbus coupler
  • ETHERNET/EtherNet/IP fieldbus coupler
  • PROFIBUS fieldbus coupler
  • 8 digital inputs M8
  • For the acquisition of analog signals
  • Current and voltage measuring ranges
  • 4 channels
  • Measured value display 16 bits
  • Connection of sensors in 2-, 3- and 4-wire technology
  • For the output of analog signals
  • Current and voltage ranges
  • 4 channels
  • 16 bits output value
  • Connection of actuators in 2-, 3-, or 4-wire connection technology
  • For the acquisition of digital signals
  • 24 V DC
  • 8 channels
  • 2- and 3-wire sensor connection
  • Filter times configurable
  • For the output of digital signals
  • 24 V DC/0.5 A or 0.2 A per channel
  • Short-circuit-proof outputs
  • Connection of actuators in 2- or 3-wire connection technology
  • M8 and M12 connectors
  • For voltage supply of the S67 components
  • 24 V DC
  • Maximum 8 A per channel
  • Maximum 24 A total current
  • M23 power connector
  • For the acquisition of encoder positions (SSI or incremental encoders)
  • Counting of pulses
  • Bus-synchronous I/O processing
  • Connecting digital sensors with M12 connectors
  • For the acquisition of resistive temperature sensors or thermocouples
  • 4 inputs
  • Overload and short-circuit protected
  • Connection of actuators in 2-, 3-, or 4-wire connection technology
  • Connecting digital sensors with M12 connectors
  • For connecting serial interface devices
  • Baud rates up to 115.2 kBaud
  • RS-232 and RS-484/422
  • Multi-protocol support
  • Connecting digital sensors with M12 connectors


Subject to change, status 2019-05-08 19:30:02