×

Analog output modules


  • For the output of analog signals
  • Current and voltage ranges
  • 4 channels
  • 16 bits output value
  • Connection of actuators in 2-, 3-, or 4-wire connection technology

Additional information

  • Analog output module
  • 4 outputs: M12, 0 to 10 V, ±10 V; 0 to 20 mA, ±20 mA, 4 to 20 mA 


Subject to change, status 2019-05-08 20:04:25