×

Digital output modules


  • For the output of digital signals
  • 24 V DC/0.5 A or 0.2 A per channel
  • Short-circuit-proof outputs
  • Connection of actuators in 2- or 3-wire connection technology
  • M8 and M12 connectors

Additional information

  • Digital output module
  • 8 outputs: M12 (4 x M12, two outputs per connector), 24 V DC, 0.5 A
  • Digital output module
  • 8 outputs: M12 (4 x M12, two outputs per connector), 24 V DC, 2 A

Subject to change, status 2019-05-08 20:05:57