×

Accessories


Additional information

  • External 24 V power supply unit for VEP, VPP, VPB and VDP devices
  • Input voltage 100-120 or 200-240 V AC
  • Output voltage 24 V DC
  • Output power up to 288 W
  • Output current up to 12 A
  • Uninterruptible power supply for VPP and VPB devices
  • Output voltage 24 V DC
  • Output power 240 W
  • Bridging time 3 minutes
  • USB interface
  • Connection modules for mobile operator panels VCH08 and VH2110
  • Suitable for: Stop key, stop key with bridging, emergency stop key with screwed-on short-circuit plug
  • Increases the maximum distance between the industrial PC and display/terminal to 100 m
  • Connection of two displays/terminals to one industrial PC possible (with cascading design up to four displays/terminals per industrial PC)
  • Assignment of operating rights via the 24 V input on the Y-repeater
  • Same display on all displays/terminals 
  • Wall holder VAS01.1-002 suitable for VCH08
  • Wall holder VAS01.1-003 suitable for VH2110
  • Additional CompactFlash card for VEP devices
  • CompactFlash cards for Win 7 or XP embedded firmware


Subject to change, status 2019-05-08 20:23:56