×

Box PC

PR, VPB


  • Industrial PCs for control cabinet installation
  • Compact design
  • Optimized for control cabinet
  • Durable construction

Additional information

The Box PC product series is intended to be installed in a switch cabinet. Using different interfaces, the Box PCs are connected to one or more spatially separated displays or terminals. For different industry requirements, various box PCs are available with different hardware, computing power, memory capacity, interfaces, plug-in cards, and much more.

  • Compact design
  • Optimized for control cabinet, design without fan and partially without rotating media
  • Wide interface portfolio for video, storage, networking
  • Customization options via expansion slots
  • Windows 10 operating system
  • Compact design
  • Optimized for control cabinet, design partially without rotating media
  • Wide interface portfolio for video, storage, networking
  • Customization options via expansion slots
  • Windows 7, 10 operating system


Subject to change, status 2019-05-10 10:54:15